??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
DM-ROBOT
Description
DMB150-CR - Timing belt linear module
Bill of material
DMB150-L45S200-IV750-C2U-LBCR
MODEL
model
DM
STR
structure
WC
Width code
mm
SST
Sliding seat type
NOSS
Number of sliding seats
LEAD
Lead
L45 mm
SS
Stroke Style
TRIP
trip
mm
Enter value for TRIP
trip
mm
cm
inch
ft
MB
Motor brand
MP
Motor power
BRAKE
brake
OSP
Origin switch position
LSP
Limit switch position
LSN
Limit switches NUM
ST
Sensor type
MIM
Module installation mode
MAM
Motor assembly mode
AS
auxiliary shaft
AE
application environment
ACC
Accuracy class
EO
External oiling
COLOUR
colour
SNS
Special note style
SSP
Sliding seat position
SSD1
ssd1
mm
Enter value for SSD1
ssd1
mm
cm
inch
ft
S
Motor shaft diameter
19.00 mm
LR
Motor shaft length
35.0 mm
LE
Boss depth
3.00 mm
LB
Boss diameter
70.00 mm
LZ
Motor mounting hole
Φ7
LA
PCD
90.00 mm
W
Motor key
6.0 mm
CNSORDERNO
cnsorderno
DMB150-L45S200-IV750-C2U-LBCR
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions